ST Life.augmented

STM8/128-MCKIT

Motor control starter kit for STM8S (128KB flash) microcontrollers
  • active 活性

The STM8/128-MCKIT starter kit is an integrated system designed to provide a complete, ready-to-use motor control application developed around the STMicroelectronics STM8 microcontroller.

This starter kit is particularly suited to drive 3-phase brushless motors (either AC induction or permanent magnet types) and demonstrates how effectively the STM8 microcontrollers can be used in real-world motor control applications.

However, the main advantage of the STM8/128-MCKIT is that you can use it to create your own applications and re-program the STM8 microcontroller. You can develop your own applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.

pdf 下载
Data Brief

Key Features

  • Motor drive based on scalar control (BLDC or ACIM) for three-phase motors
  • Position and/or speed measurement is implemented using Hall sensors or a tachometer.
  • Sensorless control
  • The inverter is driven using the PWM modulation technique.
  • Acts as a plug-and play demo, out of the box, with the provided BLDC motor, in sensorless speed control mode
  • Operates with an AC induction motor, after reprogramming the microcontroller, in open loop or in speed control mode

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1148: STM8/128-MCKIT motor control starter kit
1.1 48 KB

User Manual

描述 版本 大小
pdf
UM0709: STM8/128-MCKIT motor control starter kit
2.1 1,204 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM8020 STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 (UM0708)
STSW-STM8041 Configuration software for STM8S motor control kit
STSW-STM8042 STM8S motor control firmware library builder

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8/128-MCKITActiveBuy Direct1174.77Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE31
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback