ST Life.augmented

STEVAL-ILL026V1

3 W non-isolated offline LED driver demonstration board based on the VIPer22A-E
  • active 活性

The progress made in the field of LEDs is visible on an almost day-by-day basis. Many high power LEDs are currently on the market, such as 0.7 A and 1 A devices. However, the most commonly used LEDs are those with a current of 0.350 A.

This demonstration board is designed for 350 mA LEDs and is capable of driving three 1 W LEDs in series with high-precision constant current (± 5% tolerance). The design is based on the VIPer22AE, which combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.

The internal control circuit offers a large input voltage range on the VDD pin, accommodates changes in auxiliary supply voltage, and supports automatic burst mode in low load conditions. The board also features protections against overtemperature, overcurrent and overvoltage conditions.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Input voltage: 90 to 265 VRMS
  • Provides 350 mA constant current for LEDs
  • Capable of driving 3 x 1 W LEDs in series with high-precision constant current (± 5% tolerance)
  • Overtemperature protection
  • LED open circuit protection
  • LED short-circuit protection
  • 230 VAC input version with no electrolytic capacitor
  • EN55015 & EN6100-3-2 compliant
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0927: 3 W non-isolated offline LED driver demonstration board based on the VIPer22A-E
2.1 140 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILL026V1 board
1.0 181 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILL026V1 board
1.0 20 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILL026V1 board
1.0 11 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL026V1ActiveVIPER22ASTR-EBuy Direct64.92Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback