ST Life.augmented

STEVAL-TLL007V1

High-power LED driver demonstration board for dual flash with I2C interface based on the STCF05
  • active 活性

This demonstration board is dedicated to the STCF05 flash LED driver IC, which is a boost current mode converter with an I2C interface and internal current source. The STCF05 is designed to drive two LEDs in series with a total forward voltage from 5.3 V to 10.2 V.

For easy connection to a PC, the STEVALTLL007V1 uses a μPSD-based motherboard used as a bridge.

The STCF05 motherboard uses a USB human interface device to communicate with the PC. It is not necessary to install a driver, if the operating system in use is capable of enumerating USB human interface devices.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Boost DC-DC converter with synchronous rectification
  • Drives two power white LEDs in series with a current up to 400 mA
  • Efficiency up to 85%
  • 3 passive components only
  • 24 mm2 PCB area only
  • 1.8 MHz fixed frequency PWM
  • Full I2C control
  • Motherboard based on μPSD used like USB bridge
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0828: High-power LED driver demonstration board for dual flash with I²C interface based on the STCF05
2.1 84 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-TLL007V1 board
1.0 90 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-TLL007V1 board
1.0 19 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-TLL007V1 board
1.0 31 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-TLL007V1ActiveSTCF05TBRBuy Direct154.35Distributor reported inventory date: 2014-04-15
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback