ST Life.augmented

STEVAL-ICB003V1

Smart touchpanel interface based on the STMPE1208S, STLED316S and STM8S
  • active 活性

The STEVAL-ICB003V1 demonstration board is a general-purpose front panel solution suitable for white goods, utilizing a TLED316S LED driver, STMPE1208S capacitive touch sensor and an a STM8S207K6 microcontroller from the STM8 series of 8 bit microcontrollers.

The purpose of the board is to demonstrate the capabilities of ST’s STLED316S, STMPE1208S and STM8S devices in a sophisticated front panel application targeted at the front panel market segment for DVD players, DVD recorders, set-top boxes, washing machines, etc., while keeping system cost as low as possible.

The design focuses on 3 key areas: standby management for low power consumption, general touchkey and rotary encoder input and water level sensing of a 38-43 kHz output from a water level sensor.

To increase versatility, the design includes features such as rotary encoder interface, power management and a logic level input for a water level sensor.

pdf 下载
Data Brief

Key Features

  • 4 x 7-segment LED display
  • 8 touchkeys
  • 8 x 3 mm LEDs
  • 1 bi-color LED for on/standby indication
  • 1 interrupt assert LED
  • On-board buzzer
  • Rotary encoder for up/down functions
  • Standby management for low power operation
  • Relay for switching host power
  • Power supply connector for single 9 V supply
  • Wakeup feature from system standby
  • Embedded in-circuit programming capability through SWIM interface
  • Water level sensor input for 38-43 kHz water sensors
  • RoHS compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0874: Smart touchpanel interface based on the STMPE1208S, STLED316S and STM8S
1.1 201 KB

User Manual

描述 版本 大小
pdf
UM0756: STEVAL-ICB003V1 front panel demonstration board based on the STLED316S and the STMPE1208S
1.1 819 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
PCB layout
1.0 261 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 13 KB

Schematic Pack

描述 版本 大小
pdf
Board schematic
1.0 99 KB

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ICB003V1ActiveSTLED316SMTR; STM8S207K6T6C; STMPE1208SQTR-Distributor reported inventory date: 2014-04-17
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback