ST Life.augmented

STEVAL-IHM023V1

1 kW 3-phase motor control demonstration board based on the L6390 drivers and STGP10NC60KD IGBT
  • 过时的

The STEVAL-IHM023V1 is a demonstration board designed to implement general purpose low power 3-phase inverter for 3-phase asynchronous motors, bi-phase AC motors or PMAC motors up to 1000 W.

It is fully equipped and convenient for evaluating customers solution in applications like: drum motor control for washing machine, power white goods application, medical beds, water pump for home appliance white goods, transfer pumps for waste sludge – sewerage plants and high efficiency transfer pumps for outlet condensation water in gas furnace application.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Complete solution of 1 kW power inverter
  • Single phase connecting - supply AC voltage from 90 VAC to 285 VAC
  • Direct DC line input up to 400 VDC
  • Possibility to use wide range of HV motors or LV motors with BEMF sensing
  • Input inrush limiter with bypassing relay
  • Brake feature with overvoltage comparator
  • Tacho input, hall sensor or encoder input feature
  • Overtemperature and overcurrent hardware protection
  • Compact, safety and fully evaluated design
  • RoHS Compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0863: 1 kW 3-phase motor control demonstration board based on the L6390 drivers and STGP10NC60KD IGBT
1.2 248 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback