ST Life.augmented

STEVAL-ILL025V1

LED matrix display panel based on STP16DP05
  • active 活性

The STEVAL-ILL025V1 LED matrix display panel demonstrates the capabilities of the STP16DP05 LED driver to drive an LED matrix panel. This board is the display unit of a complete LED matrix display demonstration system that also includes the STEVAL-ILL024V1 LED matrix control unit.

The control unit is an STM32F103VB microcontroller-based system used for configuring the settings of the STP16DP05 display driver.

The display can be configured with a PS2 keyboard for any of nine available display modes and nine different speeds, and the display settings configured through Windows® HyperTerminal™ using the serial interface included on the control unit.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • 16 x 32 LED matrix display
  • Supports up to 8 additional cascaded display units in series
  • Controlled by a single control unit supporting up to 254 display units
  • Configurable through Windows® HyperTerminal™ via serial interface and through a PS2 keyboard
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0877: STP16DP05-based display unit for LED matrix display demonstration system
1.1 337 KB

User Manual

描述 版本 大小
pdf
UM0767: STEVAL-ILL024V1 and STEVAL-ILL025V1 demonstration boards based on the STP16DP05 LED matrix driver and STM32F103VB
1.2 1,129 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILL025V1 board
1.0 153 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILL025V1 board
1.0 8 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILL025V1
1.0 742 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-ILL024 Setup for STEVAL-ILL024V1,STEVAL-ILL025V1 board

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL025V1ActiveSTP16DP05MTRBuy Direct147.92Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA45
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback