ST Life.augmented

STM8S-DISCOVERY

Discovery kit with STM8S105C6 MCU
  • active 活性

The STM8S-DISCOVERY helps you to discover the STM8S features and to develop and share your own application.

Even though the STM8S-DISCOVERY is built around an STM8S105C6T6, it allows evaluation of the main features of all the STM8S Access line MCUs. It includes an embedded debugger ST-Link, and a touch sensing button.

The STM8S-DISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the STM8S-DISCOVERY web page.

pdf 下载
Data Brief

Key Features

  • STM8S105C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM
  • Powered by USB cable between PC and STM8S-DISCOVERY
  • Selectable power of 5 V or 3.3 V
  • Touch sensing button
  • User LED
  • Extension header for all I/Os
  • Wrapping area for users own application
  • Embedded ST-Link
  • USB interface for programming and debugging
  • SWIM debug support

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1069: STM8S access Discovery
1.1 93 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB
pdf
AN3255: Building an RFID short-range reader using the STM8S-DISCOVERY
1.2 458 KB
pdf
AN3259: RS232 communications with a terminal using the STM8S-DISCOVERY
1.1 329 KB
pdf
AN3260: Building a thermometer using the STM8S-DISCOVERY
1.1 319 KB
pdf
AN3265: Handling hardware and software failures with the STM8S-DISCOVERY
1.1 212 KB
pdf
AN3277: Adjustable buzzer frequency using STM8S-DISCOVERY touch sensing key
1.6 183 KB
pdf
AN3280: Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY
1.2 166 KB
pdf
AN3332: Generating PWM signals using STM8S-DISCOVERY
1.1 90 KB

User Manual

描述 版本 大小
pdf
UM0817: STM8S-DISCOVERY
3.0 387 KB
pdf
UM0834: Developing and debugging your STM8S-DISCOVERY application code
3.1 2,167 KB
pdf
UM1494: STEVAL-IHT007V1, extension board with AC switches for the STM8S-DISCOVERY kit
1.0 717 KB

Hardware Resources

Bill of Materials

描述 版本 大小
zip
STM8S-DISCOVERY BOM
1.0.0 9 KB

Schematic Pack

描述 版本 大小
zip
STM8S-DISCOVERY schematics
1.0.0 26 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM8035 Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY (AN3280)
STSW-STM8034 Example: Adjustable buzzer frequency using STM8S-DISCOVERY touch sensing key (AN3277)
STSW-STM8024 Building a thermometer using the STM8S-DISCOVERY (AN3260)
STSW-STM8023 Adjustable LED blinking speed using STM8S-DISCOVERY touch sensing key (AN3279)
STSW-STM8022 Developing and debugging your STM8S-DISCOVERY application code (UM0834)
STSW-STM8021 Handling hardware and software failures with the STM8S-DISCOVERY (AN3265)
STM-STUDIO Adapt title depending on RPN as shown in column B
STSW-STM8036 Example: Generating PWM signals using STM8S-DISCOVERY (AN3332)
STSW-STM8037 RS232 communications with a terminal using the STM8S-DISCOVERY (AN3259)
STSW-STM8060 Using the STM8S-DISCOVERY GPIOs and interrupt controller to drive LEDs (AN3266)
STSW-STM8059 Building an RFID short-range reader using the STM8S-DISCOVERY (AN3255)

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM8 8-bit MCU family
15.10 1,086 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8S-DISCOVERYActiveBuy Direct7.84Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA2379
Newark Element14Order NowAMERICA90
ANGLIA LiveOrder NowEUROPE61
ARROWOrder NowEUROPE10
Farnell Element14Order NowEUROPE1201
RS COMPONENTSOrder NowEUROPE1531
RUTRONIKOrder NowEUROPE61
DIGIKEYOrder NowWORLDWIDE1241
MOUSEROrder NowWORLDWIDE581
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback