ST Life.augmented

STM8L-PRIMER

Complete EvoPrimer ready to use from Raisonance for easy evaluation and development with STM8L MCUs
  • active 活性

Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

pdf 下载
Data Brief

Key Features

  • The versatile EvoPrimer range includes:
  • In-circuit debugging/programming via dedicated USB connection to the host PC
  • Evaluation features including USB connector and MEMs sensor
  • Comprehensive development software
  • Ergonomic design
  • MEMs-based controls
  • Touchscreen TFT display, color LCD
  • Joystick
  • Audio circuit/Jack
  • MEMS accelerometer
  • Li-Ion battery with charge management circuit
  • Micro SD Card™ connector
  • Add-on connector for extension boards with USART, SPI, I2C and analog/digital I/Os
  • STM8L ultralow power EvoPrimer features:
  • STM8L152C6 MCU with 32 KB Flash
  • Low power consumption
  • LCD (7-segment)
  • Temperature sensor
  • Solar cells
  • STM32F105/107 EvoPrimer features:
  • STM32F107VC MCU with 256 KB Flash
  • Mini-USB OTG connector
  • STM32F103 EvoPrimer features:
  • STM32F103VG MCU with 1 MB Flash
  • Mini-USB connector
  • STM32F407/417 EvoPrimer features:
  • STM32F407IG MCU with 1 MB Flash
  • 1.3 M pixel image sensor
  • 3-axis gyroscope
  • 16 Mbits of SRAM
  • STA529A audio-codec
  • Mini-USB connector (HS, USB 2.0 OTG) and dual CAN connector
  • STM32F429/439 EvoPrimer features:
  • STM32F429ZI MCU with 2 MB Flash
  • 2 MB SDRAM
  • STM32L ultralow power EvoPrimer features:
  • STM32L152VB MCU with 128 KB Flash
  • LCD (14-segment)
  • Temperature and pressure sensors
  • Solar cells and Li-ion battery
  • Inertial sensor extension board features:
  • 3-axis gyroscope
  • Pressure and temperature sensor
  • Magnetometer and accelerometer

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0475: Raisonance STM32 and STM8 Primers for fun, easy evaluation and development with STM32 and STM8
10.0 266 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM-STUDIO Adapt title depending on RPN as shown in column B

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L1526PRIMERActiveEvoPrimer base with STM8L15x (32KB flash) MCU target boardBuy Direct96.77Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA60
Farnell Element14Order NowEUROPE91
RS COMPONENTSOrder NowEUROPE91
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE91
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback