ST Life.augmented

STM32L152-EVAL

Evaluation board for STM32L1 series - with STM32L152VB MCU
  • 过时的

The STM32L152-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM Cortex™-M3 core-based STM32L152VBT6 microcontroller supporting two I2C, two SPI and three USART channels, 12-bit ADC, 12-bit DAC, 16 KB internal SRAM and 128 KB Flash, USB FS, LCD controller, touch sensing and JTAG debugging support.

pdf 下载
Data Brief

Key Features

  • Four 5 V power supply options:
  • Power jack
  • ST-LINK/V2 USB connector
  • User USB connector
  • Daughterboard
  • Audio speaker and microphone connected to DAC and ADC of STM32L152VBT6
  • 2 GByte or more SPI interface MicroSD CardTM
  • I2C compatible serial interface temperature sensor
  • RS-232 communication
  • IrDA transceiver
  • JTAG and trace debug support, ST-LINK/V2 embedded.
  • 240x320 TFT color LCD connected to SPI interface of STM32L152VBT6
  • Joystick with 4-direction control and selector
  • Reset button
  • Tamper or Key button
  • 4 color user LEDs and 3 LEDs as MCU power range indicator
  • MCU consumption measurement circuit
  • LCD glass 32 x 4 segments connected to LCD controller in STM32L152VBT6
  • Extension connector for daughterboard or wrapping board
  • MCU voltage choice of 3.3 V or adjustable from 1.65 V to 3.6 V
  • USB FS connector
  • Two touch sensing buttons
  • Light dependent resistor (LDR)
  • Potentiometer

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1208: STM32L152-EVAL evaluation board
2.1 62 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

描述 版本 大小
pdf
UM1018: STM32L152-EVAL evaluation board
2.0 1,266 KB

Errata Sheet

描述 版本 大小
pdf
ES0007: STM32L152-EVAL limitations
1.1 36 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32L152-EVAL gerber files
1.0.0 1,703 KB

Bill of Materials

描述 版本 大小
zip
STM32L152-EVAL BOM
1.0.0 5 KB

Schematic Pack

描述 版本 大小
zip
STM32L152-EVAL schematics
1.0.0 1,301 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback