ST Life.augmented

STEVAL-ILB007V1

2 x 58 W wide-range ballast based on the L6585DE combo IC
  • active 活性

The STEVAL-ILB007V1 demonstration board is capable of driving 2 x 58 W linear T8 fluorescent tubes, and with simple modifications can also be adapted for 2 x 36 W linear T8 fluorescent tubes.

The ballast is controlled by the L6585DE device, which integrates PFC and half-bridge control circuits, the relevant drivers, and the circuitry to manage all lamp operating phases (pre-heating, ignition and run mode). Protection against failures such as lamp disconnection, anti-capacitive mode and PFC over-voltage are guaranteed and achieved using a minimum number of external components.

An electronic ballast consumes less power and therefore dissipates less heat than an electromagnetic ballast. The energy saved can be estimated to be in the range of 20-25% for a given lamp power.

Finally, the electronic solution allows better control of the filament current and lamp voltage during pre-heating, resulting in an increase in lamp life.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Input voltage: 85 to 265 VRMS
  • Line frequency: 50/60Hz
  • Capable of driving 2 x 58 W T8-type tubes
  • Power factor: 0.9
  • THD: 10%
  • Average efficiency: 90%
  • End-of-life detection
  • Broken lamp protection
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0948: 2 x 58 W wide-range ballast based on the L6585DE combo IC
2.1 83 KB

Application Notes

描述 版本 大小
pdf
AN3032: STEVAL-ILB007V1, 2 x 58 W/T8 ballast based on the L6585DE suitable for 2 x 36 W/T8 lamp
1.1 1,074 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILB007V1 board
1.0 117 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILB007V1 board
1.0 70 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILB007V1 board
2.1 48 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILB007V1ActiveL6585DEBuy Direct106.57Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback