ST Life.augmented

EVL6564-100W

L6564 transiotion mode PFC evaluation board
  • active 活性

The EVL6564-100W demonstration board implements a 100 W power factor correction (PFC) pre-regulator, continuous power, on a regulated 400 V rail from a wide range mains voltage and provides for the reduction of the mains harmonics, which allows meeting the European EN61000-3-2 or the Japanese JEITA-MITI standard. The regulated output voltage is typically the input for the cascaded isolated DC-DC converter that provides the output rails required by the load.

The board is designed to allow full-load operation in still air.

Key Features

  • Line voltage range: 90 to 265 Vac
  • Minimum line frequency (fL): 47 Hz
  • Regulated output voltage: 400 V
  • Rated output power: 100 W
  • Maximum 2 fL output voltage ripple: 20 V peak-to-peak
  • Hold-up time: 10 ms (VDROP after hold-up time is 300 V)
  • Minimum switching frequency: 40 kHz
  • Minimum estimated efficiency 92% (at Vin = 90 Vac, Pout = 100 W)
  • Maximum ambient temperature: 50 °C
  • PCB type and size: Single-side, 35 µm, CEM-1, 90 x 83 mm

图案 资源

顶部

Technical Documentation

Application Notes

描述 版本 大小
pdf
AN3009: How to design a transition mode PFC pre-regulator using the L6564
4.3 546 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL6564-100WActiveL6564Buy Direct77.17Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE141
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback