ST Life.augmented

EVAL2293Q

L2293Q push-pull four channel driver with integrated diodes evaluation board
  • active 活性

The L2293Q is a monolithic integrated high voltage, high-current four-channel driver designed to accept standard DTL or TTL logic levels, drive inductive loads (such as relay solenoides, DC and stepping motors) and switching power transistors.

To simplify the use as two bridges, each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing the operation at a lower voltage and including internal clamp diodes.

This device switches applications at frequencies up to 50 kHz.

The L2293Q is assembled in a VFQFPN-32L 5x5 package which has exposed pad available for heatsinking.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • 600 mA output current capability per channel
  • 1.2 A peak output current (non repetitive) per channel
  • Enable facility
  • Overtemperature protection
  • Logical “0” input voltage up to 1.5 V (high noise immunity)
  • Internal clamp diodes

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1882: Demonstration board mounting the L2293Q dual full-bridge driver
1.0 283 KB

Application Notes

描述 版本 大小
pdf
AN3094: EVAL2293Q demonstration board
1.1 359 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
EVAL2293Q BOM
1.0.0 10 KB

Schematic Pack

描述 版本 大小
pdf
EVAL2293Q schematic
1.0.0 18 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL2293QActiveL2293QBuy Direct34.3Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。