ST Life.augmented

STEVAL-MKI085V1

LPY410AL adapter board for standard DIL 24 socket
  • active 活性

The STEVAL-MKI085V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY410AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI085V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY410AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf 下载
Data Brief

Key Features

  • Complete LPY410AL pinout for a standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V2 motherboard
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1038: LPY410AL adapter board for a standard DIL24 socket
2.0 134 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-MKI085V1 board
1.0 19 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-MKI085V1 board
1.0 7 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-MKI085V1 board
1.0 39 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI085V1ActiveLPY410ALBuy Direct24.5Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA225
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback