ST Life.augmented

STEVAL-MKI081V1

MEMS demonstration board based on LPR403AL (analog output two-axis gyroscope)
  • NRND NRND

The STEVAL-MKI081V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR403AL product family.

The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

The STEVAL-MKI081V1 demonstration board has been designed for use in two working modes: analog and digital.

In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

In digital mode (DWM) the microcontroller on the board is enabled and allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

pdf 下载
Data Brief

Key Features

  • Two working modes:
  • analog (AWM)
  • digital (DWM)
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1050: MEMS demonstration board based on the LPR403AL (analog output 2-axis gyroscope)
1.1 124 KB

User Manual

描述 版本 大小
pdf
UM0855: Demonstration kit for single and double axis gyroscopes in a 4 x 5 mm package
1.1 1,471 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-MKI081V1 board
1.0 50 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-MKI081V1 board
1.0 9 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-MKI081V1 board
1.0 71 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-EKANG PC GUI for analog gyroscope demo boards
STSW-ST7026 USB driver for ST7

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback