ST Life.augmented

STEVAL-MKI075V1

LY3100ALH adapter board designed for a standard DIL24 socket
  • active 活性

The STEVAL-MKI075V1 is an adapter board designed to facilitate the evaluation of the LY3100ALH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI075V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LY3100ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf 下载
Data Brief

Key Features

  • Complete LY3100ALH pinout in standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1109: LY3100ALH adapter board designed for a standard DIL24 socket
1.0 81 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-MKI075V1 board
1.0 17 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-MKI075V1 board
1.0 16 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-MKI075V1 board
1.0 17 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI075V1ActiveLY3100ALHBuy Direct24.5Distributor reported inventory date: 2014-04-16
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA325
Newark Element14Order NowAMERICA50
DIGIKEYOrder NowWORLDWIDE81
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback