ST Life.augmented

STEVAL-IHM031V1

Three phase low voltage inverter power board for FOC and scalar motor control based on STS8DNH3LL MOSFET
  • NRND NRND

The STEVAL-IHM031V1 demonstration board is designed to drive a low voltage/low-to-medium current, 3-phase brushless, synchronous or asynchronous motor. It provides a compact solution along with efficient power dissipation thanks to dual in-package power MOSFETs.

This demonstration board integrates the following functional blocks: dedicated power supply for handling bus voltage in the range of 12 V to 24 V (up to 5 A), integrated gate driving, overcurrent protection, overvoltage and overtemperature sensing, three-shunt current sensing for FOC control, single-shunt sensing for trapezoidal control, BEMF sensing and amplification (for both GE and STMicroelectronics methods) and motor control connector.

The on-board MC connector allows the demonstration board to be interfaced with any STMicroelectronics MCU control board with a dedicated connector in order to control several types of 3-phase motors (asynchronous, PMSM brushless DC and brushless AC).

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Bus voltage: 12 V - 24 V, up to 120 W
  • 3-phase full bridge inverter topology
  • Compact size with dual N-channel power MOSFETs
  • Easily configurable for scalar and FOC motor control
  • Motor current feedback via three shunt resistors
  • Security functions:overcurrent detectionbus voltage monitoringtemperature sensing
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0949: 3-phase low voltage inverter power board for FOC and scalar motor control based on the STS8DNH3LL MOSFET
1.1 180 KB

User Manual

描述 版本 大小
pdf
UM0971: STEVAL-IHM031V1 low voltage three-phase inverter demonstration board
1.1 1,139 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-IHM031V1 board
1.0 136 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-IHM031V1 board
1.0 24 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-IHM031V1 board
1.0 90 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM031V1NRNDSTS8DNH3LL-134Distributor reported inventory date: 2015-05-22
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback