ST Life.augmented

STEVAL-ILL019V1

35 W offline LED driver for 4 channels HB RGGB LED based on L6562A
  • active 活性

The STEVAL-ILL019V1 demonstration board implements an isolated high-PF flyback converter based on the L6562A transition-mode PFC controller, capable of supplying 4 constant-current outputs for 4 different RGGB LED modules.

Each module can contain 5 to 13 LEDs, with each current channel set to 350 mA.

It is possible to choose between automatic color change mode or manual color adjustment mode (in the latter case some external components are required).

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Line voltage range: 88 to 265 VAC
  • 4-channel LED driver
  • Constant LED current: 350 mA
  • Load: 5 to 13 LEDs per channel
  • Rated output power: 32 W (wide voltage range)
  • Rated output power: 42 W (EU voltage range)
  • Isolated SMPS
  • Individual RGGB brightness regulation
  • EN55015 and EN61000-3-2 compliant
  • PCB: double-side, 145 x 75 x 27 mm
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0953: 32 W offline RGGB LED driver with individual LED channel brightness regulation
1.1 207 KB

User Manual

描述 版本 大小
pdf
UM0926: STEVAL-ILL019V1 offline RGGB LED driver demonstration board with high PF
1.1 1,790 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILL019V1 board
1.0 413 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILL019V1 board
1.0 59 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILL019V1 board
1.0 100 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL019V1ActiveL6562ABuy Direct105.35Distributor reported inventory date: 2014-04-23
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA46
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback