ST Life.augmented

STEVAL-ILL016V2

New 15 W offline TRIAC dimmable LED driver based on L6562AD and TSM1052 (USA Market - 115 V)
  • NRND NRND

The STEVAL-ILL016V2 15 watt regulated Triac-dimmable LED driver is an upgraded version of the STEVAL-ILL016V1. Its purpose is to make development for different LED combinations easier to implement, and to incorporate improvements based on lessons learned from the first version.

Improvements from the previous version include easy configuration of the LED voltage and current, flexible input filter layout, and sufficient space for easy modification of the basic circuitry.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Line voltage range: 96-132 V 60 Hz
  • Drives strings of 4 to 12 jumper-selectable white LEDs connected in series
  • Current: 1 A max (preset for 350 mA, as shipped)
  • Undimmed power factor: > 0.9
  • LED current ripple: < 20% P-P
  • Isolated output for safe LED heatsinking
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1020: 15 Watt regulated Triac-dimmable LED driver for the North American (115 V) market
1.1 128 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ILL016V2 board
2.1 164 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-ILL016V2 board
1.0 13 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-ILL016V2 board
1.0 54 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL016V2NRNDTSM1052Buy Direct102.9Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback