STMPRIMER
EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs-
活性
Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.
The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.
The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.
The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.
The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:
The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.
The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.
Key Features
- The versatile EvoPrimer range includes:
In-circuit debugging/programming via dedicated USB connection to the host PC Evaluation features including USB connector and MEMs sensor Comprehensive development software Ergonomic design MEMs-based controls Touchscreen TFT display, color LCD Joystick Audio circuit/Jack MEMS accelerometer Li-Ion battery with charge management circuit Micro SD Card™ connector Add-on connector for extension boards with USART, SPI, I2C and analog/digital I/Os - STM8L ultralow power EvoPrimer features:
STM8L152C6 MCU with 32 KB Flash Low power consumption LCD (7-segment) Temperature sensor Solar cells - STM32F connectivity lineEvoPrimer features:
STM32F107VC MCU with 256 KB Flash Mini-USB OTG connector - STM32F performance lineEvoPrimer features:
STM32F103VG MCU with 1 MB Flash Mini-USB connector - STM32F high-performance and Digital Signal Processing (DSP) EvoPrimer features:
STM32F407IG MCU with 1 MB Flash 1.3 M pixel image sensor 3-axis gyroscope 16 Mbit of SRAM STA529A audio-codec Mini-USB connector (HS, USB 2.0 OTG) and dual CAN connector - STM32L ultralow power EvoPrimer features:
STM32L152VB MCU with128 KB Flash LCD (14-segment) Temperature and pressure sensors Solar cells and Li-ion battery - Inertial sensor extension board features:
3-axis gyroscope Pressure and temperature sensor Magnetometer and accelerometer - Primer2 (STM3210E-PRIMER) and Primer1 (STM3210B-PRIMER) are replaced by the STM32F performance line EvoPrimer.
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB0475: Raisonance STM32 and STM8 Primers for fun, easy evaluation and development with STM32 and STM8
|
9.0 | 215 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
| STMPRIMER | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs |
样品 & 购买
顶部| 产品型号 | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM3210CPRIM-D | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | STM32F107VC (256KB flash) Connectivity Line MCU target board for EvoPrimer base | 23.27 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STM3210GPRIM-D | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | STM32 F1 series -STM32F103VG MCU target board for EvoPrimer base | 23.27 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STM3240GPRIM-D | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | STM32 F4 series -STM32F407IG MCU target board for EvoPrimer base | 96.77 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STM32L15PRIM-D | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | STM32L15x (128KB flash) EnergyLite 32-bit MCU target board for EvoPrimer base | 37.79 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STM8L1526PRIM-D | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | STM8L15x (32KB flash) MCU target board for EvoPrimer base | 23.27 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STMPRIMER-BASE | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | EvoPrimer base - to use with extension boards or STM8L and STM32F MCU target boards | 73.5 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STMPRIMER-EXT | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | Inertial moving sensor extension board for EvoPrimer | 112.7 |
| Ecopack1 | - | ||||||||||||||||||||||||||
| STMPRIMER-PROTO | Active | EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs | Set of 5 Prototyping extension boards for EvoPrimer base | 58.8 |
| Ecopack1 | - | ||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
|||||||||||||||||||||||||||||||||