ST Life.augmented

STM8L1528-EVAL

Evaluation board with STM8L152M8 MCU
  • active 活性

The STM8L1528-EVAL evaluation board is designed as a complete demonstration and development platform for the STM8 core based STM8L152M8T6 microcontroller with I2C, two SPI channels 3 USART channels, 12-bit ADC, two 12-bit DACs, LCD driver, internal 4 KByte SRAM, 2 Kbyte data EEPROM and 64 KByte Flash program memory as well as SWIM debugging support.

The full range of hardware features on the board is provided to help you evaluate all the MCU peripherals (motor control, USART, microphone, audio DAC, LCD, IR LED, IrDA, SPI Flash, MicroSD card, temperature sensor, EEPROM… etc.) and develop your own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for your specific application.

An ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM8 MCU.

pdf 下载
Data Brief

Key Features

  • Three 5 V power supply options: Power jack, ST-LINK/V2 USB connector or daughter board
  • Audio speaker and microphone connected to DAC and ADC of STM8L152M8T6
  • 1G Byte (or more) SPI interface MicroSD card
  • 128 Mbit SPI serial Flash
  • I2C compatible serial interface 64 Kbit EEPROM and SMBus temperature sensor
  • RS232 communication
  • IrDA transceiver
  • Inductor Motor Control connector
  • SWIM debug support, embedded ST-LINK/V2
  • 122x32 Dot matrix LCD connected to SPI interface of STM8L152M8T6
  • Joystick with 4-direction control and selector
  • Reset, Tamper and User button
  • Two touch-sensing buttons
  • 4 color LEDs and one bi-color LED
  • MCU consumption measurement circuit
  • LCD glass (40seg x 8com) connected to the on-chip LCD driver of the MCU
  • Extension connector for daughter board or wrapping board
  • MCU voltage selectable to 3.3 V or adjustable from 1.65 V to 3.6 V
  • IR LED and receiver

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1202: STM8L1528-EVAL evaluation board
1.2 94 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB
pdf
AN3114: How to use the STM8AL3Lxx, STM8L152xx and STM8L162xx LCD controllers
3.0 712 KB

User Manual

描述 版本 大小
pdf
UM1037: STM8L1528-EVAL evaluation board
1.1 852 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Board schematics and production files for STM8L1528-EVAL evaluation board
1.0.0 2,695 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM-STUDIO Adapt title depending on RPN as shown in column B
STSW-STM8014 STM8L1528-EVAL FW Demonstration Firmware
STSW-STM8015 STM8L1528-EVAL demonstration firmware

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L1528-EVALActive-199Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback