ST Life.augmented


STWORKBENCH integrated development tool
  • active 活性

STWorkbench is a state-of-the-art integrated development tool for use with a range of ST toolsets (including ST40, ST200 and STxP70) on OS21 and on the STLinux distribution.

STWorkbench is based on EclipseTM, the industry standard development platform.

STWorkbench can either be used as an integrated development environment, or users can just use the powerful debugging, tracing and profiling features on their pre-built applications (toolset dependent).

The STWorkbench environment is enhanced to provide the features required by those working in the embedded environment, such as disassembly and register views, hardware breakpoints and integrated profiling and tracing.

STWorkbench integrates seamlessly with existing "Make" systems so that you can start working immediately.

STWorkbench includes a built-in, feature-rich editor to create code, with tools to simplify source management and maintenance.

pdf 下载
Data Brief

Key Features

  • Based on Eclipse
  • Provides C/C++ support with integrated C/C++ Development Tooling
  • Customized and extended for a range of STMicroelectronics toolsets
  • Supports multi-core, multi-OS development and debugging
  • Enhanced debugging, tracing and profiling
  • integrated debugging, profiling and performance monitoring
  • Execute from Command Line feature
  • fully functional console view
  • STLinux-specific features
  • managed make and debug og STLinux applications and libraries
  • integrated kernel configuration about build
  • Source editor and project configuration features
  • can import existing make systems or use built-in make control
  • supports source control plug-ins
  • Configurable and extendable
  • appearance and layout fully configurable
  • plug-in philosophy makes extension easy
  • includes a number of useful third party plug-ins

图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB1370: Debugging and development environment
8.0 1,053 KB

Release Notes

描述 版本 大小
RN0092: STWorkbench for STLinux and OS21 version 8.0.0
1.0 643 KB

样品 & 购买

产品型号 Marketing Status

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback