ST Life.augmented


STLinux operating system
  • active 活性

The STLinux 2.4 distribution and development environment provides all the software required to build Linux-based systems for ST-based platforms with an ARM or ST40 embedded processor.

The kernel can be ported to customer boards or used directly on ST reference platforms.

STLinux is open source, the majority is delivered in both binary and source form, making it easy to extend and enhance its capabilities for your specific platform.

New kernel-space code (such as additional device drivers) can be added. User-space applications, written in ANSI C or C++, can take advantage of the application level APIs provided by Linux.

A powerful set of cross-development tools make development easy. The tools include state-of-the-art system analysis and trace tools.

During development, STLinux supports a convenient network-based paradigm using ST Micro Connect to download the kernel, and also using NFS to mount the root file system.

Key Features

  • Open source Linux operating system, tools and development environment based on Linux 2.6 kernel technology, ported and optimized for ARM and ST40-based platforms.
  • Full set of drivers for basic system devices. STLinux is compatible with higher level driver sets such as the STAPI and STKPI drivers for A/V.
  • Full C and C++ toolsets, based on GNU compiler technology, for both native and cross development from x86 Linux PCs.
  • Full root file system with over 600 packages.
  • Das U-Boot boot loader for boot from Flash deployment.
  • On-line network update management (based on “yum”) keeps your installation up to date with the latest STLinux releases and updates.
  • On-line support and STLinux training courses available
  • STLinux software can be downloaded free of charge from the STLinux website

样品 & 购买

产品型号 VersionMarketing StatusThird Party link

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback