ST Life.augmented

STEVAL-MKI096V1

LPR450AL adapter board for standard DIL 24 socket
  • active 活性

The STEVAL-MKI096V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPR450AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI096V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR450AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf 下载
Data Brief

Key Features

  • Complete LPR450AL pinout for a standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1042: LPR450AL adapter board for standard DIL 24 socket
1.1 84 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI096V1 gerber files
19 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 8 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI096V1 schematics
39 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI096V1ActiveLPR450AL-Distributor reported inventory date: 2014-04-17
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA525
Newark Element14Order NowAMERICA30
Farnell Element14Order NowEUROPE151
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback