ST Life.augmented

STEVAL-MKI100V1

MEMS demonstration board based on LPY4150AL (dual-axis pitch and yaw ±1500 dps analog gyroscope)
  • NRND NRND

The STEVAL-MKI100V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR4150AL product family.

The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

The STEVAL-MKI100V1 demonstration board has been designed for use in two working modes: analog and digital.

In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

pdf 下载
Data Brief

Key Features

  • Two working modes:
  • analog (AWM)
  • digital (DWM)
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1051: MEMS demonstration board based on the LPY4150AL (dual-axis pitch and yaw ±1500 dps analog gyroscope)
1.1 120 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files
1.0 50 KB

Bill of Materials

描述 版本 大小
pdf
Bill of materials
1.0 10 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics
1.0 71 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-EKANG PC GUI for analog gyroscope demo boards
STSW-ST7026 USB driver for ST7

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI100V1NRNDLPY4150AL-Distributor reported inventory date: 2014-04-24
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback