STEVAL-ISV004V2
240 W PV converter for photovoltaic panels based on the SPV1020-
NRND
The STEVAL-ISV004V2 demonstration board is based on the SPV1020 monolithic DC-DC boost converter in a PSSO36 package designed to maximize the power generated by photovoltaic panels, independent of temperature and amount of solar radiation.
Optimization of power conversion is obtained through embedded logic, which performs the MPPT (max power point tracking) algorithm based on monitoring of the voltage and current supplied by the PV cells.
The precision of the algorithm is guaranteed by a 10-bit ADC for current and voltage sensing.
For cost-effectiveness and miniaturization of the application, the SPV1020 embeds 8 power MOSFETs for active switching and synchronous rectification, minimizing the number of external components required. The 4-phase interleaved topology of the DC-DC converter means that electrolytic capacitors can be avoided, which would otherwise severely limit system lifetime.
PWM switching (duty cycle varies between 5% and 90%, with 0.2% accuracy) is regulated by default at 100 kHz by an internal oscillator, but is programmable between 50 kHz and 200 kHz via an external resistor.
Application safety is ensured by stopping the PWM switching in case of output overvoltage (set by external trimming), overcurrent (internally regulated at 4 A for each channel) and over-temperature (160 oC).
Key Features
- Operating input voltage: 6.5 V to 45 V
- Max output voltage: 40 V
- Max input current: 8 A
- PWM mode DC-DC boost converter
- Duty cycle controlled by MPPT algorithm with 0.2% accuracy
- Protection against overvoltage, overcurrent and overtemperature
- Built-in soft-start
- Up to 98% efficiency
- Automatic transition to burst mode for improved efficiency during low solar radiation
- SPI interface
- RoHS compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1073: 240 W PV converter for photovoltaic panels based on the SPV1020
|
3.0 | 139 KB |
Hardware Resources
Board Manufacturing Specification
| 描述 | 版本 | 大小 |
|---|---|---|
|
Gerber files for STEVAL-ISV004V2 board
|
1.0 | 146 KB |
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
BOM for STEVAL-ISV004V2 board
|
1.0 | 53 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
Board schematics for STEVAL-ISV004V2 board
|
1.0 | 32 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISV004V2 | NRND | SPV1020 | - | 61.1 | No data reported, please contact our Distributors | Ecopack2 | - | |||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||