ST Life.augmented

STM32L-DISCOVERY

Discovery kit for STM32L151/152 line - with STM32L152RB MCU
  • 过时的

STM32L-DISCOVERY能够帮助您揭示STM32L的超低功耗特性,开发和共享您的应用。

基于STM32L152RBT6,套件带有ST-Link/V2嵌入式调试工具接口、段式LCD(24 x SEG、4 x COM)、LED、按钮、线性触摸传感器或触摸键。

pdf 下载
Data Brief

Key Features

  • 在LQFP64封装内,STM32L152RBT6集成了128K字节的Flash、16K字节的RAM和4K字节的EEPROM
  • 带有选择模式开关的板上ST-Link/V2,可以将套件用作独立ST-Link/V2(带有用于编程与调试的SWD连接器)
  • 板上供电:通过USB总线或者外部3.3V或5V电源提供
  • 外部应用电源:3V和5V
  • IDD 电流测量
  • LCD
  • DIP28 package
  • 24 segments, 4 commons
  • 4个LED:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Two user LEDs, LD3 (green) and LD4 (blue)
  • 2个按钮(用户和复位按钮):
  • 1个线性触摸传感器或4个触摸键
  • LQFP64的I/O端口扩展插针,可以快速连接原型板,轻松完成测试任务

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1277: Discovery kits for STM32L151/152 line
4.0 246 KB

Application Notes

描述 版本 大小
pdf
AN3413: STM32L1x current consumption measurement and touch sensing demonstration firmware
2.0 319 KB
pdf
AN3964: STM32L1x temperature sensor example
3.0 304 KB
pdf
AN4311: Assessing STM32L1 Series current consumption
1.0 196 KB

User Manual

描述 版本 大小
pdf
UM1079: STM32L1 discovery kits: STM32L-DISCOVERY and 32L152CDISCOVERY
3.0 1,583 KB
pdf
UM1451: Getting started with software development toolchains for the STM32L-DISCOVERY and 32L152CDISCOVERY boards
2.0 2,437 KB

Errata Sheet

描述 版本 大小
pdf
ES0214: Wrong MCU marking and Flash memory size register value in some STM32L-DISCOVERY discovery kits
1.0 258 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32L-DISCOVERY gerber files
393 KB

Bill of Materials

描述 版本 大小
zip
STM32L-DISCOVERY BOM
1.0.0 13 KB

Schematic Pack

描述 版本 大小
zip
STM32L-DISCOVERY schematics
1.0.0 534 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM-STUDIO STM Studio run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards)
STSW-STM32072 STM32L1 Discovery firmware package (RN0079)

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback