ST Life.augmented

ANT3-M24LR-A

SMD-inductor based antenna reference board for M24LR64-R
  • NRND NRND

The ANT3-M24LR-A antenna reference board is a ready-to-use PCB that features an M24LR64-R Dual Interface EEPROM IC connected to a 4.7 μH SMD inductor on one side, and to an I2C bus on the other side. The SMD inductor acts as a 13.56 MHz RF antenna.

The ANT3-M24LR-A allows system designers to evaluate the M24LR64-R IC performance and capabilities, and to get started with their design.

The reference board Gerber files are available from http://www.st.com.

pdf 下载 数据表

Key Features

  • Ready-to-use printed circuit board (PCB) including4.7 μH SMD inductor acting as an RF antennaAn I2C connector

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1092: SMD-inductor based antenna reference board for the M24LR64-R Dual Interface EEPROM
1.0 59 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB
pdf
AN3178: Using a surface-mount inductor as an M24LRxx antenna
2.2 305 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for ANT3-M24LR reference design
24.03.10 40 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Dual Interface EEPROMs
2,376 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT3-M24LR-ANRNDM24LR64-RBuy direct36.03Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
RUTRONIKOrder nowEUROPE51
DIGIKEYOrder nowWORLDWIDE61
MOUSEROrder nowWORLDWIDE51
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback