ST Life.augmented

DATALOG-M24LR-A

M24LR64-R datalogger reference board
  • NRND NRND

The DATALOG-M24LR-A is a ready-to-use PCB that features an M24LR64-R Dual Interface EEPROM IC connected to an STM8L101K3 8-bit microcontroller through an I2C bus on one side, and to a 20 mm x 40 mm 13.56 MHz etched RF antenna on the other one side. The STM8L101K3 is also interfaced with an STTS75 temperature sensor and a CR2330 coin cell battery.

The DATALOG-M24LR-A allows system designers to start developing a standalone or an embedded datalogger.

The DATALOG-M24LR-A reference board is supported by ST DEVKIT-M24LR-A, STARTKIT-M24LR-A and DEMOKIT-M24LR-A evaluation kits, for which a demonstration software is available.

The reference board Gerber files can be downloaded from http://www.st.com.

pdf 下载 数据表

Key Features

  • Ready-to-use printed circuit board (PCB) with:20 mm x 40 mm 13.56 MHz inductive antenna etched on the PCBSTM8L101K3 8-bit microcontrollerSTTS75 temperature sensorCR2330 batteryON/OFF switchSWIM connector for microcontroller firmware upgrade

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1096: Datalogger reference board for the M24LR64-R Dual Interface EEPROM
2.0 63 KB

Application Notes

描述 版本 大小
pdf
AN3209: Developing your M24LR64-R datalogger application for temperature acquisition
2.0 822 KB

User Manual

描述 版本 大小
pdf
UM0925: Using the M24LR64-R datalogger reference design
2.2 859 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Dual Interface EEPROM - NFC Android application
1.0.0 512 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for DATALOG-M24LR-A
1.0.0 174 KB

Bill of Materials

描述 版本 大小
pdf
DATALOG-M24LR-A BOM
1.0 8 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-M24LR009 Application firmware for DATALOG-M24LR-A
STSW-M24LR010 Application Software for DATALOG-M24LR-A
STSW-M24LR011 M24LR/CR95 application software setup file

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DATALOG-M24LR-ANRNDM24LR64-R-28No data reported, please contact our DistributorsEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback