ST Life.augmented

EVAL6229QR

EVAL6229QR demonstration board using the L6229Q DMOS driver for a three-phase BLDC motor control application
  • active 活性

The L6229Q is a DMOS fully integrated three-phase motor driver with overcurrent protection, realized in BCD multipower technology.

The device includes all the circuitry needed to drive a three-phase BLDC motor including: a three-phase DMOS bridge, a constant off-time PWM current controller and the decoding logic for single ended hall sensors that generates the required sequence for the power stage.

The L6229Q features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 Ar.m.s.)
  • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFFPWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° hall effect decoding logic
  • Brake function
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodest

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1876: Demonstration board mounting the L6229Q dual full-bridge driver
1.0 206 KB

Application Notes

描述 版本 大小
pdf
AN3134: EVAL6229QR demonstration board using the L6229Q DMOS driver for a three-phase BLDC motor control application
1.4 710 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
EVAL6229QR BOM
1.0.0 14 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6229QR schematic
1.0.0 20 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6229QRActiveL6229QBuy Direct42.87Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE111
MOUSEROrder NowWORLDWIDE131
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback