ST Life.augmented

STEVAL-IHM028V1

2 kW 3-phase motor control demonstration board featuring the IGBT intelligent power module STGIPS20K60
  • active 活性

The goal of the STEVAL-IHM028V1 demonstration board is to present a universal, fully tested, and populated design consisting of a 3-phase inverter bridge based on the 600 V, 17 A intelligent power module STGIPS20K60. The IPM itself consists of short-circuit rugged IGBTs with negative temperature co-efficiency. It also contains a wide range of auxiliary functions like undervoltage lockout and smart shutdown.

Thanks to these advanced characteristics, the system has been specifically designed to achieve an accurate and fast conditioning of the current feedback, therefore matching the typical requirements for a field oriented control (FOC).

This demonstration board can be used for evaluating a wide range of applications such as

HVAC (air conditioners), power white goods and high end single-phase power tools.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Complete solution for a 2 kW power inverter
  • HV supply mode: voltage 90 VAC to 285 VAC or direct DC line 125 V DC to 400 V DC
  • Input voltage range extended to +400 V to be compliant with PFC
  • Input inrush limiter with bypassing relay
  • Brake feature with overvoltage comparator
  • Single or three shunt resistors current sensing method
  • Hall sensor or encoder input feature
  • Tachometer input feature
  • Overtemperature and overcurrent hardware protection
  • Active fan with automatic overtemperature switching
  • Compact and safe design
  • Universal conception for further evaluation with bread board and testing pins
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1230: 2 kW 3-phase motor control demonstration board featuring the IGBT intelligent power module STGIPS20K60
1.1 231 KB

User Manual

描述 版本 大小
pdf
UM1036: 2 kW 3-phase motor control STEVAL-IHM028V1 demonstration board featuring the IGBT intelligent power module STGIPS20K60
1.2 1,289 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STEVAL-IHM028V1
1.0.0 826 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-IHM028V1
1.0.0 356 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-IHM028V1 board
1.0.0 19 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-IHM028V1 board
1.0.0 132 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM028V1ActiveSTGIPS20K60Buy Direct361.37Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA12
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback