ST Life.augmented

EVALKITST7570-1

ST7570 S-FSK power line networking system-on-chip evaluation KIT for AMR
  • active 活性

Based on the ST7570 power line networking system-on-chip, this demonstration kit embeds all the functions required for a “turn-key” power line communication network: the ST7570 modem board, the AC power supply (based on the ALTAIR4-900 chip) and the USB port to connect the kit to a PC.

The typical application environment consists of two or more EVALKITST7570-1 kits connected to an AC mains, with each kit being controlled by a PC running the ST7570 GUI software.

pdf 下载
Data Brief

Key Features

  • Based on the ST7570 narrow-band S-FSK power line networking system-on-chip
  • Suitable for point to multi-point two-way communication over AC mains
  • Embedded turn-key IEC61334-5-1 compliant PHY, MAC and MIB communication layers
  • Multiple configurable operating modes: Client, Server, Sniffer and Test
  • Flexible architecture with transceiver (EVALST7570-1) and power supply boards
  • Equipped with 110 - 240 VAC, 2 A power supply board based on the ALTAIR4-900
  • USB 2.0 connection to PC
  • Intuitive graphical user interface (GUI) for the Windows®environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1220: ST7570 S-FSK power line networking system-on-chip demonstration kit
1.1 70 KB

Application Notes

描述 版本 大小
pdf
AN3213: ST7570 S-FSK power line networking system-on-chip design guide for AMR
1.2 2,246 KB

User Manual

描述 版本 大小
pdf
UM1008: Demonstration kit for the ST7570 power line modem with graphical user interface
2.0 2,526 KB
pdf
UM1070: C library for ST7570 and STM32™
2.1 1,242 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
DLMS/COSEM solution for power-line communication
1.1 1,047 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-ST7063 EVAL7570-1 graphic user interface

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALKITST7570-1ActiveST7570Buy Direct245Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。