ST Life.augmented

EVL250W-ATX80PL

250 W ATX SMPS demonstration board
  • active 活性

The EVL250W-ATX80PL is a demonstration board of a 250 W power supply unit that implements an ATX like (multiple output configuration) or a server like (single output configuration) design.

The EVL250W-ATX80PL has been certified by ECOS Consulting committee compliant to the 80 PLUS® specifications.

pdf 下载
Data Brief

Key Features

  • Input mains range:
  • Vin: 88 ~ 264 Vrms
  • Frequency: 45 ~ 66 Hz
  • Outputs:
  • +12 Vdc ± 2% - 13.5 A
  • +5 Vdc ± 2% - 12 A
  • +3.3 Vdc ± 2% - 8 A
  • +5 Vstby ± 2% - 2 A
  • Stand-by consumption: < 0.2 W
  • Protections:
  • Short-circuit
  • Overload
  • Ouput overvoltage
  • Brownout
  • PCB type and size:
  • FR4
  • Double side CU 70μm
  • 148 x 120 mm
  • Safety: according to EN60950
  • EMI: according to EN55022 - class B

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1228: 250 W ATX SMPS demonstration board
1.1 72 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
BOM for EVL250W-ATX80PL board
1.0 53 KB

Schematic Pack

描述 版本 大小
zip
Board schematics for EVL250W-ATX80PL board
1.0 417 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
High-efficiency ATX design using asymmetrical half-bridge topology
1.0.0 1,147 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL250W-ATX80PLActiveL6591, L6563S, L6727, VIPER27H-No availability reported, please contact our Sales officeEcopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback