ST Life.augmented

EVALHVLED805

HVLED805 based evaluation board: 4.2 W isolated LED driver with primary side current regulation
  • active 活性

The EVALHVLED805 is a demonstration board equipped with the new HVLED805 PWM current mode LED driver and is designed for European mains. It can control, with very good accuracy, from 1 to 3 LEDs having a nominal current of 350 mA. The HVLED805 has integrated high voltage startup and an 800 V power MOSFET. The high MOSFET's breakdown voltage allows very robust and reliable applications and reduces the size of the snubber and the relative power dissipation. Its accurate primary-current control eliminates the need of the optocoupler which impacts the cost, the compactness and the lifetime of the application while still maintaining a very good LED accuracy (below 5 %). Moreover, this converter, specifically designed for quasi-resonant (QR) flyback converters, enables very low turn-on losses and EMI emissions.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Input voltage range (VIN): 185 - 265 VAC
  • Main frequency (fL): 50 - 60 Hz
  • Maximum (rated) output power: 4.2 W
  • Output: IOUT= 350 mA ± 5%
  • Over voltage = 12 V max
  • Current ripple < 10% IOUT
  • Minimum switching frequency in normal mode: 70 kHz
  • Target average efficiency (from 1 to 3 LEDs) > 70 %
  • Maximum input power in no-load < 100 mW

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1225: 4.2 W off-line LED driver with primary side regulation
2.0 571 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVALHVLED805 board
1.0.0 43 KB

Bill of Materials

描述 版本 大小
pdf
BOM for EVALHVLED805 board
1.0.0 38 KB

Schematic Pack

描述 版本 大小
pdf
Board Schematics for EVALHVLED805 board
1.0.0 54 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALHVLED805ActiveHVLED805Buy Direct24.5Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
DIGIKEYOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE71
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback