ST Life.augmented

STM32L152D-EVAL

Evaluation board with STM32L152ZD MCU
  • active 活性

The STM32L152D-EVAL evaluation board is a complete demonstration and development platform for the STM32 L1 series of ultra-low-power MCUs and includes an STM32L152ZDT6 ARM Cortex-M3 32-bit microcontroller with 384 KB of Flash memory. An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger / programmer for the STM32L152ZDT6. The full range of hardware features on the board helps you develop your own applications and evaluate all peripherals (USB FS, USART, audio DAC, microphone ADC, dot-matrix LCD, LCD glass, IrDA, LDR, SRAM, NOR Flash, MicroSD Card, temperature sensor and so on).

Extension headers facilitate easy connection of daughterboard or wrapping board for your application.

pdf 下载
Data Brief

Key Features

  • STM32L152ZDT6 microcontroller
  • Four 5 V power supply options:
  • Power jack
  • ST-LINK/V2 USB connector
  • User USB connector
  • Daughterboard
  • Audio jack connected to I2S DAC or STM32L152ZDT6 internal DAC
  • Microphone connected to ADC using integrated op amp as amplifier
  • 2 GByte (or more) MicroSD Card on SDIO
  • Temperature sensor and RF EEPROM on I2C compatible serial interface
  • RS-232 interface configurable for communication or Flash loader
  • IrDA transceiver
  • 4 Kbit serial Flash, 512 K x 16-bit SRAM and 128 Mbit NOR Flash
  • 240x320 TFT color LCD connected to FSMC interface of STM32L152ZDT6
  • Joystick with 4-direction control and selector
  • Reset and Tamper or key button
  • 4 color user LEDs
  • 3 LEDs for MCU power range indicator
  • MCU consumption measurement circuit
  • 40x8 glass LCD segments connected to LCD driver of the STM32L152ZDT6
  • Extension connector for daughterboard or wrapping board
  • MCU voltage; 3.3 V or adjustable 1.65 V-3.6 V
  • USB FS connector
  • Touch slider
  • Light dependent resistor (LDR)
  • ADC/ DAC input signal connector
  • MCU integrated op amp configured as Sallen-Key 2nd order low pass filter
  • MCU integrated op amp configured as amplifier with adjustable gain
  • Potentiometer
  • JTAG and trace debug support
  • Embedded ST-LINK/V2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1558: STM32L152D-EVAL evaluation board
1.0 562 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

描述 版本 大小
pdf
UM1510: STM32L152D-EVAL demonstration firmware
1.0 3,864 KB
pdf
UM1521: STM32L152D-EVAL evaluation board
2.0 1,531 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32L152D-EVAL gerber files
1.0.0 1,583 KB

Bill of Materials

描述 版本 大小
zip
STM32L152D-EVAL BOM
1.0.0 6 KB

Schematic Pack

描述 版本 大小
zip
STM32L152D-EVAL schematics
1.0.0 2,557 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM-STUDIO Run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STSW-STM32074 STM32L152D-EVAL demonstration firmware
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32L152D-EVALActiveEvaluation board for STM32 Low Power (384KB Flash) MCUs - embeds ST-LINKBuy Direct280.52Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE131
RS COMPONENTSOrder NowEUROPE31
DIGIKEYOrder NowWORLDWIDE151
FUTUREOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE41
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback