ST Life.augmented

STM3220G-SK/KEI

Keil starter kit for STM32 F2 series microcontrollers (STM32F207IG MCU)
  • active 活性

The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F2 series ARM Cortex™-M3 processor-based microcontrollers.

The STM3220G-SK/KEI starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including Ethernet, USB HS, VGA camera, external memories, CAN, USARTs, Audio, and QVGA Touchscreen LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.

Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

pdf 下载
Data Brief

Key Features

  • The Keil MDK-Lite development tools:
  • μVision®4 IDE/Debugger for application programming and debugging
  • ARM C/C++ compiler
  • RTX real-time kernel, a multi-tasking operating system for embedded applications
  • MDK-Lite supports applications with up to 32 KB code-size
  • ULINK-ME in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG or 10-pin CoreSight debug interface
  • Full-featured Keil evaluation board with a 120 MHz STM32F207IG MCU

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1442: Keil™ starter kit for STM32F2 series microcontrollers (STM32F207IG MCU)
2.0 597 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM32 F2 series - High-performance Cortex-M3 MCUs
1.0 702 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3220G-SK/KEIActiveBuy Direct329.52Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
Farnell Element14Order NowEUROPE11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback