ST Life.augmented

EVL185W-LEDTV

185 W power supply with PFC and standby supply for LED TV using the L6564, L6599A, and VIPER27L
  • active 活性

The EVL185W-LEDTV is a high-end demonstration board tailored to the specifications of a typical LED TV application. The peculiarities of this design are the very high average efficiency of about 90%, without synchronous rectification, and very low no load consumption of 100 mW at 230 Vac. The result is that this converter is compliant to the most demanding ENERGY STAR® eligibility criteria. The architecture is made up of two sections, based on a three-stage approach: a 10 W standby supply using the new VIPer27L, which delivers the 5 V standby dedicated to supplying the microprocessor and the logic circuitry, and a bigger section composed of a front-end PFC, using the new TM L6564 and an LLC resonant converter, using the L6599A, delivering three output voltages: 12 V dedicated to supplying the TV panel, 24 V to supplying the audio power amplifiers, and 130 V dedicated to the backlight.

The PFC stage delivers 400 V constant voltage and acts as the pre-regulator for both the LLC stage and the standby supply.

An external signal, referred to secondary ground, turns the PFC and the LLC stage on and off.

pdf 下载
Data Brief

Key Features

  • Universal input mains range: 90÷264 Vac - frequency 45÷65 Hz
  • Output voltage 1: 130 V ±8 % at 620 mA for backlight
  • Output voltage 2: 24 V ±8 % at 2 A for audio supply
  • Output voltage 3: 12 V ±1 % at 4 A for panel supply
  • Output voltage 4: 5 V ±2 % at 2 A for microprocessor supply
  • Mains harmonics: acc. to EN61000-3-2 Class-D or JEITA-MITI Class-D
  • Standby mains consumption: <170 mW at 230 Vac with 50 mW load
  • Overall efficiency at full load: >90%
  • EMI: according to EN55022-Class-B
  • Safety: according to EN60065
  • Dimensions: 115x204 mm, 25 mm maximum component height from PCB
  • PCB: single side, 70 μm, CEM-1, mixed PTH/SMT introduction
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1268: 185 W power supply with PFC and standby supply for LED TV based on the L6564, L6599A and Viper27L
1.1 115 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
BOM for EVL185W-LEDTV board
1.0 43 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for EVL185W-LEDTV board
1.0 71 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL185W-LEDTVActiveL6564, L6599A, VIPER27LBuy Direct245Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE41
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback