ST Life.augmented

EVAL6520-1421

14 W / 21 W T5 miniature ballast driven by L6520 and STT13005D bipolar transistors
  • active 活性

The EVAL6520-1421 is a demonstration board able to drive either a 14 W or 21 W linear T5 fluorescent lamp with the L6520 low voltage ballast controller.

The half bridge consists of NPN high voltage power transistors driven by a suitable pulse transformer.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Drives either T5-14W-HE or T5-21W-HE lamps
  • Standard form factor (19 mm x 120 mm)
  • Compliance with IEC61347-2-3, IEC61000-2-3 and EN55022 Class-C

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1241: 14 W / 21 W T5 miniature ballast driven by L6520 and STT13005D bipolar transistors
2.0 1,497 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6520-1421 board
1.0 137 KB

Bill of Materials

描述 版本 大小
pdf
BOM for EVAL6520-1421 board
1.0 13 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for EVAL6520-1421 board
1.0 25 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6520-1421ActiveL6520Buy Direct42.87Distributor reported inventory date: 2016-02-27
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。