ST Life.augmented

STEVAL-MKI084V1

LPY430AL adapter board designed to be plugged into a standard DIL24 socket
  • active 活性

The STEVAL-MKI084V1 is an adapter board designed to facilitate the evaluation of the LPY430AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI084V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY430AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf 下载
Data Brief

Key Features

  • Complete LPY430AL pinout for a standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1244: LPY430AL adapter board for a standard DIL24 socket
1.0 84 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-mki084V1 board
1.0 19 KB

Bill of Materials

描述 版本 大小
pdf
BOM for STEVAL-mki084V1 board
1.0 7 KB

Schematic Pack

描述 版本 大小
pdf
Board schematics for STEVAL-mki084V1 board
1.0 39 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

License Agreement

描述 版本 大小
pdf
Demo products licence agreement
1.0 22 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback