ST Life.augmented

STM3210C-SK/IAR

IAR starter kit for STM32 F1 series Connectivity Line microcontrollers (STM32F107VC MCU)
  • active 活性

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F105/107 ARM core-based microcontrollers.

The STM3210C-SK/IAR is a KickStart kit providing all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

IAR KickStart kits are available for a full range of ST ARM core-based microcontrollers.

pdf 下载
Data Brief

Key Features

  • The IAR Embedded WorkBench®for ARM (EWARM) software package with:
  • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
  • VisualSTATE®code generator, 20-state version
  • C-SPY®high-level language debugger
  • Editor, linker and librarian tools
  • Embedded J-Link in-circuit debugger/ programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured KickStart development board with target microcontroller

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1253: IAR™ starter kit for ST ARM core-based microcontrollers
1.1 52 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210C-SK/IARActiveBuy Direct280.52Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ANGLIA LiveOrder NowEUROPE71
Farnell Element14Order NowEUROPE71
RS COMPONENTSOrder NowEUROPE81
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback