ST Life.augmented

STEVAL-ISV006V2

Up to 5 W solar battery charger with embedded MPPT based on SPV1040
  • active 活性

The STEVAL-ISV006V2 demonstration board is based on the SPV1040 high efficiency solar battery charger with embedded MPPT. The SPV1040 device is a low power, low voltage, monolithic step-up converter with an input voltage range from 0.3 V to 5.5 V, and is capable of maximizing the energy generated by even a single solar cell (or fuel cell), where low input voltage handling capability is extremely important.

Thanks to the embedded MPPT algorithm, even under varying environmental conditions (such as irradiation, dirt, temperature) the SPV1040 offers maximum efficiency in terms of power harvested from the cells and transferred to the output.

The device employs an input voltage regulation loop, which fixes the charging battery voltage via a resistor divider. The maximum output current is set with a current sense resistor according to charging current requirements.

The SPV1040 protects itself and other application devices by stopping the PWM switching if either the maximum current threshold (up to 2 A) is reached or the maximum temperature limit (up to 155 °C) is exceeded.

The STEVAL-ISV006V2 demonstration board is supplied by a PV panel with PPKof 200 mW, which can be replaced with PV panels with PPKup to 5 W (VOC < 5 V) depending on application requirements.

The output load is a 220 mF, 5.5 V super-capacitor that can be replaced with lead-acid, NiCd or NiMh rechargeable batteries (max voltage = 5 and > VOCof the selected PV panel).

The demonstration board provides a simple charge status indicator using 2 LEDs, and 3 trimmers are available to allow setup according to the specific application requirements.

pdf 下载
Data Brief

Key Features

  • High-efficiency monolithic step-up DC-DC converter
  • Proprietary “perturb & observe” embedded MPPT algorithm
  • Very low input voltage (down to 0.3 V)
  • Integrated N-channel and P-channel MOSFETs with low RON resistance
  • Overcurrent and overtemperature protection
  • Input reverse polarity protection
  • LED charge status indicator
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1262: Up to 5 W solar battery charger with embedded MPPT based on the SPV1040
3.0 294 KB

Application Notes

描述 版本 大小
pdf
AN3319: STEVAL-ISV006V2: solar battery charger using the SPV1040
8.2 1,141 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SPV1040: solar battery charger for portable
1.0 346 KB
pdf
ST products and solutions for solar energy
5.1 2,135 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for STEVAL-ISV006V2 board
1.0 92 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ISV006V2 BOM
3.0 8 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ISV006V2 schematics
2.1 34 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISV006V2ActiveSPV1040-86Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
P&SOrder NowASIA/PACIFIC21
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback