ST Life.augmented

ANT1-M24LR16E

45 mm x 75 mm antenna reference board for M24LR16E-R
  • active 活性

The ANT1-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

The ANT1-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

To demonstrate the energy harvesting function, the ANT1-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

The application can be powered directly from the M24LR16E-R VOUTpin.

The ANT1-M24LR16E Gerber files can be downloaded from http://www.st.com.

pdf 下载 数据表

Key Features

  • Ready-to-use printed circuit board (PCB) including45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCBM24LR16E-R Dual Interface EEPROMI2C connectorEnergy harvesting output (VOUT) with a 10 nF capacitance filtering circuitRF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1444: 45 mm x 75 mm antenna reference board for the M24LR16E-R Dual Interface EEPROM
2.0 141 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
ANT1-M24LR16E gerber files
1.0 66 KB

Bill of Materials

描述 版本 大小
pdf
ANT1-M24LR16E BOM
1.0 10 KB

Schematic Pack

描述 版本 大小
pdf
ANT1-M24LR16E schematics
1.0 21 KB

Associated Software

Related Tools and Software

产品型号 描述
ANT1-M24LR16E 45 mm x 75 mm antenna reference board for M24LR16E-R
ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R
ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM
ROBOT-M24LR16E-A Demonstration board for M24LR16E-R
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Dual Interface EEPROMs
2,376 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT1-M24LR16EActiveM24LR16E-RBuy direct36.03Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
NUHORIZONSOrder nowAMERICA1001
FARNELLOrder nowEUROPE21
DIGIKEYOrder nowWORLDWIDE471
MOUSEROrder nowWORLDWIDE61
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback