ANT2-M24LR16E
20 mm x 40 mm antenna reference board for M24LR16E-R-
活性
The ANT2-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 20 mm x 40 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.
The ANT2-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.
To demonstrate the energy harvesting function, the ANT2-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.
The application can be powered directly from the M24LR16E-R VOUTpin.
The ANT2-M24LR16E Gerber files can be downloaded from http://www.st.com.
Key Features
- Ready-to-use printed circuit board (PCB) including
20 mm x 40mm 13.56 MHz inductive antenna etched on the PCB M24LR16E-R Dual Interface EEPROM I2C connector Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB1445: 20 mm x 40 mm antenna reference board for the M24LR16E-R Dual Interface EEPROM
|
2.0 | 139 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
|
5.1 | 890 KB |
Hardware Resources
Board Manufacturing Specification
| 描述 | 版本 | 大小 |
|---|---|---|
|
ANT2-M24LR16E gerber files
|
1.0 | 60 KB |
Bill of Materials
| 描述 | 版本 | 大小 |
|---|---|---|
|
ANT2-M24LR16E BOM
|
1.0 | 10 KB |
Schematic Pack
| 描述 | 版本 | 大小 |
|---|---|---|
|
ANT2-M24LR16E schematics
|
1.0 | 22 KB |
Associated Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| ANT1-M24LR16E | 45 mm x 75 mm antenna reference board for M24LR16E-R |
| ANT2-M24LR16E | 20 mm x 40 mm antenna reference board for M24LR16E-R |
| ANT7-M24LR16E | 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM |
| ROBOT-M24LR16E-A | Demonstration board for M24LR16E-R |
| STSW-M24LR011 | M24LR/CR95 application software setup file |
| STSW-M24LR012 | Nfcv-Reader Android App sample code |
| STSW-M24LR013 | Antenna calculation software supporting AN2972 |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ANT2-M24LR16E | Active | M24LR16E-R | 36.03 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||||||||||||