ST Life.augmented

STEVAL-MKI108V1

L3G4200D and LSM303DLHC 9 axis module for a standard DIL24 socket
  • NRND NRND

The STEVAL-MKI108V1 adapter board is designed to facilitate the evaluation of the L3G4200D and LSM303DLHC devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI108V1 can be plugged into a standard DIL24 socket. The adapter provides the complete L3G4200D/LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf 下载 数据表

Key Features

  • Complete L3G4200D and LSM303DLHC pinout in a standard DIL24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1434: L3G4200D and LSM303DLHC 9-axis module for a standard DIL24 socket
1.0 79 KB

User Manual

描述 版本 大小
pdf
UM1579: STEVAL-MKI132V1- BlueMotion motherboard for MEMS adapter boards
1.0 1,462 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI108V1 gerber files
1.0.0 26 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI108V1 BOM
1.0.0 7 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI108V1 schematics
1.0.0 21 KB

Associated Software

Related Tools and Software

产品型号 描述
iNEMOEngine_LI3 LI3 engine LITE - source code

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI108V1NRNDL3G4200D; LSM303DLHC-No data reported, please contact our DistributorsEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback