ST Life.augmented

STEVAL-IFP019V1

Quad high-side smart-power solid-state relay demonstration board based on the VNI4140K-32
  • active 活性

The STEVAL-IFP019V1 demonstration board shows the features of the VNI4140K-32 quad high-side smart-power solid-state relay.

The application offers robustness and complies with EMC industrial standards. It implements short-circuit/overload protection and also thermal management, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 1 A of nominal current (the typical current limitation is 1.1 - 2.6 A). Thanks to the very low RDS(on)(only 80 mΩ typical @ 25 °C per channel) the device allows very low power consumption during operation and for this reason it offers an ideal solution for IP65 / IP67 requirements. The VNI4140K-32 is compliant with IEC 61131-2 (international standard for programmable controllers).

pdf 下载
Data Brief

Key Features

  • Output current: 1 A per channel
  • Shorted load protections
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Thermal case shutdown non-simultaneous restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shutdown
  • Open drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1498: Quad high-side smart-power solid-state relay demonstration board based on the VNI4140K-32
1.0 116 KB

Application Notes

描述 版本 大小
pdf
AN4009: STEVAL-IFP019V1: design with VNI4140K-32 quad high-side smart power solid-state relay ICs
1.0 1,905 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFP019V1 gerber files
1.0 56 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFP019V1 BOM
1.1 7 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFP019V1 schematics
1.0 71 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFP019V1ActiveVNI4140K-32Buy Direct68.6Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA90
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback