ST Life.augmented

STEVAL-MKI114V1

Magnetic field probe kit based on the LSM303DLHC
  • NRND NRND

The STEVAL-MKI114V1 demonstration board is a kit made up of a probe, mounting the LSM303DLHC compass module, which is connected through flat cable to an adapter board designed to make it compatible with the STEVAL-MKI109V1.

The device is mounted on the top of a very thin probe, due to its small package size. The probe can be easily used to measure magnetic field intensity, i.e. for finding the source of magnetic field disturbances on a PCB.

This is possible thanks to the “Unico” software that comes together with the STEVAL-MKI109V2 MEMS motherboard and is able to easily show performance and measurement of the STEVAL-MKI114V1.

Data coming from the digital compass connected to the board can be read through the PC GUI which is downloadable from the ST.com website.

pdf 下载
Data Brief

Key Features

  • User-friendly LSM303DLHC board
  • Complete LSM303DLHC pinout in standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V1 and STEVAL-MKI109V2
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1419: Magnetic field probe kit based on the LSM303DLHC
4.0 102 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI114V1 gerber files
1.0 82 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI114V1 BOM
2.0 56 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI114V1 schematics
1.0 22 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI114V1NRNDLSM303DLHCBuy Direct67.37Distributor reported inventory date: 2015-08-28
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE121
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback