ST Life.augmented

ROBOT-M24LR16E-A

Demonstration board for M24LR16E-R
  • active 活性

The ROBOT-M24LR16E-A is a ready-to-use PCB that features an M24LR16-R dual interface EEPROM IC connected to an I²C bus and a 20 mm x 40 mm 13.56 MHz etched RF antenna. It also features two LEDs, powered by the M24LR16E-R VOUTpin and an output connector.

The ROBOT-M24LR16E-A has three functions:

Switch in the “LED” position: the robot demonstrates energy harvesting by powering the LED when a sufficient magnetic field is captured.

Switch in the “VOUT” position: the energy captured from the electromagnetic field is used to power an external application through the VOUTpin.

RF WIP/BUSY function: for the RF WIP/BUSY pin of M24LR16E-R, please refer to the M24LR16E-R datasheet for further details.

To demonstrate the energy harvesting function, the ROBOT-M24LR16E-A can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

pdf 下载 数据表

Key Features

  • 20 mm x 40 mm 13.56 MHz inductive antenna etched on PCB
  • M24LR16E-R dual interface EEPROM
  • I²C connector
  • Energy harvesting output (VOUT) with a capacitance filtering circuit
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1432: Evaluation board for the M24LR16E-R dual interface EEPROM
1.0 142 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
ROBOT-M24LR16E-A gerber files
1.0 14 KB

Bill of Materials

描述 版本 大小
pdf
ROBOT-M24LR16E-A BOM
1.0 16 KB

Schematic Pack

描述 版本 大小
pdf
ROBOT-M24LR16E-A schematics
1.0 29 KB

Associated Software

Related Tools and Software

产品型号 描述
ANT1-M24LR16E 45 mm x 75 mm antenna reference board for M24LR16E-R
ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R
ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ROBOT-M24LR16E-AActiveM24LR16E-RBuy Direct43.32Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE11
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE201
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback