ST Life.augmented

EVAL6235PD

L6235 three-phase brushless DC motor driver demonstration board
  • active 活性

The EVAL6235PD demonstration board is a fully integrated DMOS three-phase brushless DC motor driver.

Used in conjunction with the EVALPRACTISPIN interface board and practiSPIN software, the board provides an evaluation platform to test the features of the L6235 device. In particular, the board provides a means to evaluate the power dissipation performance of the IC in the PowerSO package.

An example of speed loop is implemented. The speed information is obtained by analog integration of the TACHO output. Fine tuning of external components is needed to fit application requirements.

The board is designed with a large GND area to minimize noise and optimize power dissipation.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating supply voltage from 8 V to 52 V
  • 5.6 A output peak current (2.8 ARMS)
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent protection
  • Constant off-time PWM current controller
  • 60° and 120° Hall effect decoding logic
  • Brake function
  • TACHO output for speed loop
  • Suitable for EVALPRACTISPIN control
  • Capable of running in stand-alone mode

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1409: L6235 three-phase brushless DC motor driver demonstration board
1.1 1,299 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
EVAL6235PD gerber files
1.0.0 225 KB

Bill of Materials

描述 版本 大小
pdf
BOM for EVAL6235PD
1.0.0 6 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6235PD schematic
1.0.0 34 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6235PDActiveL6235Buy Direct61.25Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA110
Newark Element14Order NowAMERICA50
MOUSEROrder NowWORLDWIDE71
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback