ST Life.augmented

STM3240G-JAVA

STM32 F4 series Java evaluation kit - with STM32F407IG MCU
  • active 活性

The STM3240G-JAVA kit is a complete platform to evaluate the development of embedded applications in Java for the STM32 F4 series microcontrollers.

The kit is composed of the STM3240G-EVAL evaluation board and a DVD ROM which contains an evaluation version of the STM32Java software development kit based on MicroEJ®.

MicroEJ® is based on the Eclipse™ IDE and provides extended features for using Java in embedded systems to design and deploy embedded Java applications, simulate embedded Java applications on PCs and perform automated tests.

The main limitations of the evaluation version are 3 months of use from the first launch and 1 hour of runtime.

A Java demo is programmed in the STM32F407IGH6 microcontroller on the evaluation board.

For more information, visit www.stm32java.com.

pdf 下载
Data Brief

Key Features

  • The STM32Java software development kit (SDK) features one or more Java Platforms (JPF) for STM32 MCUs.
  • Each JPF provides an abstraction of a number of features of the STM32 microcontrollers and of the components available on the STM32 boards.
  • The following components and peripherals are supported by the JPFs:
  • 3.2" 240x320 TFT color LCD including the touch screen capability with MicroUI™ for rich HMI applications and Micro Widget Toolkit, MWT for enhanced widgets
  • Ethernet with an integrated TCP/IP stack and the sockets interface
  • RS-232 USART communication
  • Joystick with 4-direction control and selector wakeup, tamper and user buttons
  • 4 color LEDs
  • Embedded ST-LINK/V2 for development purposes
  • SNI (Simple Native Interface) and SP (Shielded Plug) to interface Java and C world
  • Hardware floating point support

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1842: STM32 F4 series Java evaluation kit
2.0 185 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STM32Java offer overall presentation
339 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3240G-JAVAActiveBuy Direct341.77Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE11
RS COMPONENTSOrder NowEUROPE61
MOUSEROrder NowWORLDWIDE21
N/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback