ST Life.augmented

STM3240G-SK/IAR

IAR starter kit for STM32F407/417 lines - with STM32F407ZG MCU
  • active 活性

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F4-series ARM core-based microcontrollers.

This IAR KickStart Kit contains all the necessary hardware and software and allows you to design, start to develop, integrate and test your applications, right out of the box:

pdf 下载
Data Brief

Key Features

  • The IAR Embedded WorkBench® for ARM (EWARM) software package with:
  • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
  • VisualSTATE® code generator, 20-state version
  • C-SPY®high-level language debugger
  • Editor, linker and librarian tools
  • Embedded J-Link in-circuit debugger/ programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured KickStart development board with target microcontroller

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1484: IAR™ starter kit for STM32F4 series 32-bit microcontrollers
1.1 196 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3240G-SK/IARActiveBuy Direct292.77Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
Farnell Element14Order NowEUROPE51
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE51
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback