ST Life.augmented

STEVAL-MKI108V2

L3GD20 and LSM303DLHC 9 axis module for a standard DIL24 socket
  • NRND NRND

The STEVAL-MKI108V2 is an adapter board designed to facilitate the evaluation of L3GD20 and LSM303DLHC MEMS devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf 下载
Data Brief

Key Features

  • Complete L3GD20 and LSM303DLHC pinout for a standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V2 motherboard
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1476: L3GD20 and LSM303DLHC 9-axis module for a standard DIL24 socket
2.0 221 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI108V2 gerber files
1.0 26 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI108V2 BOM
1.0 7 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI108V2 schematics
1.0 27 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI108V2NRNDL3GD20; LSM303DLHC-30Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE20
DIGIKEYOrder NowWORLDWIDE441
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback